1204F-E44TA2023-12-07T16:22:57-06:001204F-E44TA1204F-E44TA Industrial Diesel EnginePerkinsNoncurrentAftertreatment Equipment3ʺ flex pipe kits available with a variety of elbow options for turbocharger connectionSCR Auxiliaries - A range of tanks and heated lines are availableAir SystemStandard air cleanersElectrical and ElectronicsFlexible and configurable software features and well-supported SAE J1939 CAN bus enables highly integrated machinesFull electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environmentsCooling System50:50 water glycol mixDetailed guidance on cooling system design and validation available to ensure machine reliabilityTop tank temperature 108°C (226°F) as standard to minimize cooling pack sizeFlywheel and Flywheel HousingWide choice of drivetrain interfaces, including SAE No. 2 and SAE No. 3 configurationsFuel SystemElectronic high pressure common railInnovative filter design to ensure maximum protection of the engineGeneralAvailable with or without a balancerOil SystemWide choice of sumps for different applicationsPower Take-Off (PTO)SAE A and SAE B flanges on left-hand side. Additional SAE A flange available on left-hand side. Engine power can also be taken from the front of the engine on some applications. Factory fitted compressors are also available.Find your distributorhttps://www.perkins.com/distributorMicrosite1Operation and Maintenance Manualhttps://www.perkins.com/manualsMicrosite2A lifetime of low costWe have designed the Perkins 1204 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications.</p> Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals.</p> In addition, on the 1204F industrial engine, many service items can be located on either side of the engine to give you maximum access for servicing.Easy to switchThe 1204 range features core technologies to support your move from Stage IIIB/Tier 4 Interim to Stage IV/Tier 4 Final. Following the introduction of the latest emission standards for engines below 130 kW (175 hp), in October 2014 in the EU and in January 2015 in the U.S., our technology consistently delivers with the minimum amount of difficulty.</p> Like you, we believe there is no need for a trade-off between meeting emission standards and delivering on performance. The 1200 Series tackles the emissions challenge head-on and gives you improved productivity levels and fuel consumption compared to the previous generation Stage IIIB/Tier 4 Interim engines.Ideal for downsizingHigh power density, combined with excellent torque in the 1204 range allows you to select a more compact engine where previously you might have used an engine of a higher cubic capacity. This downsizing has several benefits, including saving you money and providing more space to package aftertreatment units.Tailored for your machinesYour needs are our top priority, which is why we provide more tailored technology for OEMs than anyone else. Working closely with OEMs, we have developed the 1204 range with hundreds of variables so that it easily fits into your machine.</p> Our 1204 range engines come with two year warranties as standard and can also be supported by extended service contracts.1204F-E44TA Industrial Diesel Engine
1204F-E44TA Industrial Diesel Engine
1204F-E44TA Industrial Specification SheetIndustrial Power Selector360° Exterior View (HTML)
360° Exterior view. Double click on the image to zoom in on any area of the product
Engine Front View
(1) Width - 772.4 mm (30.4 in) (2) Height - 848.2 mm (33.4 in)
Engine Side view
(3) Length - 845.1 mm (33.3 in)
Power RangeEmissionsPower RatingMaximum Power147.6HP110.1kWPower RatingMaximum Torque413lb-ft @ 1400 rpm560Nm @ 1400 rpmPower RatingRated Speed2200 rpmPower RatingMinimum Power93.9HP70kWEmission StandardsEmissionsU.S. EPA & CARB Tier 4 FinalGeneralNumber of Cylinders4 inlineGeneralCycle4 strokeGeneralBore4.1in105mmGeneralStroke5in127mmGeneralDisplacement268.5in³4.4lGeneralCompression Ratio16.5:1GeneralAspirationTurbocharged aftercooledGeneralCombustion SystemDirect injectionGeneralRotation from Flywheel EndAnti-clockwiseGeneralAftertreatmentDOC+SCRGeneralCooling SystemLiquidEngine Dimensions*Length33.3in845mmEngine Dimensions*Width30in772mmEngine Dimensions*Height33.4in848mmEngine Dimensions*Dry Weight882lb400kgAftertreatment Dimensions*Length26.5in675mmAftertreatment Dimensions*Width18.8in478mmAftertreatment Dimensions*Height15.3in390mmAftertreatment Dimensions*Weight99lb45kgDisclaimerNote 1*Final dimensions dependent on selected optionsThe Perkins 1204F, the 4 cylinder option for the 1200 Series, gives you a complete power solution that meets the latest EU Stage IV/U.S. EPA Tier 4 Final emission standards. The choice of options, engine configurations and robust technology allows you to integrate the 1204 range into your equipment with minimum re-engineering.<br><br>The innovative, compact and flexible design of the Perkins 1200 Series means it can be found in more than 800 different models of equipment.The Perkins 1204F, the 4 cylinder option for the 1200 Series, gives you a complete power solution that meets the latest EU Stage IV/U.S. EPA Tier 4 Final emission standards. The choice of options, engine configurations and robust technology allows you to integrate the 1204 range into your equipment with minimum re-engineering.<br><br>The innovative, compact and flexible design of the Perkins 1200 Series means it can be found in more than 800 different models of equipment.PerkinsU.S. CARB Tier 4 FinalU.S. EPA Tier 4 FinalIndustrial engine1200 Series56-129 kW (75-173 hp)IND-B RATINGIND-C (INTERMITTENT) RATINGDieselIndustrial1204F-E44TAVariable Speed Engine2023-12-07T16:22:57-06:00