Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Dumpers & Buggies
/
Concrete Buggies
Go!
WB 16A
WB 16A
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
WB 16A
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Payload
—
2500 lb
1134 kg
Bucket Capacity
—
16 ft³
453 l
Length
—
105 in
2667 mm
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Payload
—
2500 lb
1134 kg
Bucket Capacity
—
16 ft³
453 l
Length
—
105 in
2667 mm
Width
—
44 in
1118 mm
Height
—
52 in
1321 mm
Weight
—
1180 lb
535 kg
Power Source
Gas
Engine Make
Honda
Power
—
13 HP
9.69 kW
Maximum Speed
—
7 mile/h
11.27 km/h
Bucket Material
Polyethylene
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360