Overview

14KEL

Specifications

Units: 
Power Source Electric 240 VOLTS – 60Hz
Length 560 mm
Output Flow 11,4 litr/min
See more
  May 18, 2024

Specifications

Units: 
Power Source Electric 240 VOLTS – 60Hz
Length 560 mm
Output Flow 11,4 litr/min
Water Pressure 1450 psi – 100 bars
Height 500 mm
Width 400 mm
Weight 58 kg

Benefits & Features

Data not available.

View 360