Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Light Towers
/
Light Towers
Go!
GB43SC
GB43SC
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
GB43SC
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Power Source
120VAC Electric 1Ø
Power
1,600W Metal Halide
Tower Height
—
13.7 ft
4.176 m
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 18, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Power Source
120VAC Electric 1Ø
Power
1,600W Metal Halide
Tower Height
—
13.7 ft
4.176 m
Lights
4
Wattage
4 by 400 watts
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360