Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Portable Generators
/
Portable Generators
Go!
DA7000SSA2GH
DA7000SSA2GH
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
DA7000SSA2GH
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Maximum Output
7.0 kW
Continuous Output
6.0 kW
AC Voltage
120/240 V
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Maximum Output
7.0 kW
Continuous Output
6.0 kW
AC Voltage
120/240 V
Power Source
Diesel
Weight
—
582 lb
264 kg
Fuel Tank Capacity
—
6.6 gal (US)
25 l
Power
—
12.5 HP
9.32 kW
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360