Toggle navigation
Site Support Equipment
» Aerial Work Platforms
» Ag Equipment
» Air Conditioners
» Air Equipment
» Brooms/Sweepers
» Compact Utility Equipment
» Compaction Equipment
» Concrete Equipment
» Concrete Saws
» Cranes
» Dumpers & Buggies
» Forklifts: Straight Mast
» Heaters
» Landscaping Equipment
» Lasers
» Light Towers
» Miscellaneous Equipment
» Mobile Units
» Portable Generators
» Pressure Washers
» Pumps
» Shoring & Shielding Equipment
» Telehandlers (Large Capacity)
» Tools
» Traffic Control Equipment
» Trenching Equipment
» Trucks, Trailers, & Utility Vehicles
» Vacuum Excavation
» Welders
View Non-Current Models
/
Site Support Equipment
/
Trucks, Trailers, & Utility Vehicles
/
Crane Trucks
Go!
IC-35
IC-35
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
IC-35
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Lift Capacity
—
8000 lb
3628.7 kg
Maximum Vertical Reach
—
33 ft
10.1 m
Vehicle Weight
—
7860 lb
3565 kg
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
May 17, 2024
|
Local XML
|
CPC XML
Specifications
Units:
US
Metric
Lift Capacity
—
8000 lb
3628.7 kg
Maximum Vertical Reach
—
33 ft
10.1 m
Vehicle Weight
—
7860 lb
3565 kg
Fuel Type
Diesel/Dual Fuel
Power
48.9 hp/65 hp
Benefits & Features
Data not available.
Related Products
Units:
US
Metric
View 360