The Cat® Rear Camera system is a safety kit that uses a rugged, vibration-resistant camera and a high-definition, touchscreen display to give operators a clear view behind the machine.
Data not available.
Cat® coal bowl scrapers use a high volume bowl designed to help the power generation industry move low density loose coal within the power generation facility.
Model | Tractor Engine | Flywheel Power - Tractor/Scraper | Scraper Engine |
---|---|---|---|
657 Coal Bowl | Cat C18 | 469kW (629 hp) / 353 kW (473 hp) | Cat C15 |
Cat® demolition excavators are purpose built for the rigor of demolition applications. With specialized cabs, straight boom and ultra high reach configurations, and a full line of matching demolition attachments, Cat demolition excavators are ready to help you tear through your next job.
Model | Operating Weight | Maximum Pin Height at Stick Nose | Maximum Weight at Stick Nose |
---|---|---|---|
352 UHD | —143300 lb65000 kg | —90.8 ft27.7 m | —8157 lb3700 kg |
340 UHD | —122600 lb55600 kg | —72.2 ft22 m | —8160 lb3700 kg |
340 Straight Boom | —87800 lb39800 kg | —39.4 ft12 m | —9170 lb4160 kg |
Rugged, powerful forest machines ready for your attachments. Full warranty, parts support and fast, easy maintenance underscore the Cat commitment to the forestry industry. Purpose-built logging options provide reliable, durable operation.
Model | Engine Model | Net Power - ISO 9249 | Engine Power - ISO 14396 |
---|---|---|---|
FM538 GF/FM538 LL | Cat C7.1 | —172 HP128.5 kW | —174 HP129.4 kW |
FM568 GF/FM568 LL | Cat C9.3B | —346 HP257.9 kW | —347 HP259 kW |
Cat® landfill compactors have enhanced features with additional guarding and attention to placement of components to ensure you get the most durable landfill compactor.
Model | Gross Power (SAE J1995:2014) | Net Power (SAE J1349:2011) | Net Power (ISO 9249:2007) |
---|---|---|---|
816 | —284 HP212 kW | —249 HP186 kW | —249 HP186 kW |
Cat® large dozers are designed for tough working conditions. Elevated sprockets increase productivity, simplify maintenance, reduce downtime with modular components and raise final drives and associated power train components out of the work environment. Cat mining dozers keep material moving with the reliability and low operating costs.
Their power, speed, and fuel efficiency make Cat® large excavators the right machine for bulk excavation applications. With powerful, yet efficient engines, advanced hydraulic systems, factory equipped technology, and matching attachments, these machines will help you complete your large-scale projects on time and within budget.
Model | Net Power - ISO 9249 | Operating Weight | Maximum Digging Depth |
---|---|---|---|
374 - Tier 4 / Stage V | —484 HP361 kW | —162900 lb73890 kg | —28.1 ft8570 mm |
395 - Tier 4 / Stage V | —542 HP404 kW | —207400 lb94000 kg | —31.9 ft9670 mm |
352 | —443 HP330 kW | —107800 lb48900 kg | —26.11 ft8210 mm |
Cat® Large Wheel Loaders set the standard for optimized productivity, minimizing downtime, enhancing operator comfort, and protecting people on your jobsite through key safety features.
Model | Net Power | Operating Weight | Bucket Capacities |
---|---|---|---|
992 | —814 HP607 kW | —233430 lb105882 kg | 11.5-24.5 m³ (15-32 yd³) |
Get the job done in tough, hard-to-reach places with Cat long reach excavators.
Model | Net Power - ISO 9249 | Operating Weight | Maximum Digging Depth |
---|---|---|---|
352 Long Reach | —424 HP316.2 kW | —128800 lb58400 kg | —42.8 ft13040 mm |
340 Long Reach | —346 HP258.3 kW | —96500 lb43800 kg | —42.8 ft13050 mm |
Cat® bulldozers help you move more material in less time. Fuel efficiency and features to make service and maintenance easier help you reduce your overall dozer owning and operating costs. Plus, factory integrated GRADE technology features help get work done even faster, from first pass to finish grade.
Model | Engine Model | Power - Net | Operating Weight |
---|---|---|---|
D7 | Cat C9.3B | —265 HP197 kW | —65644 lb29776 kg |
D8 | Cat C15 | —354 HP264 kW | —87600 lb39750 kg |
D8 | Cat C15 | —363 HP271 kW | —87083 lb39500 kg |
D4 | Cat C4.4 | —130 HP97 kW | —29259 lb13272 kg |
D6 | Cat C9.3B | —215 HP161 kW | —50733 lb23012 kg |
D6 XE | Cat C9.3B | —215 HP161 kW | —51333 lb23285 kg |
D5 | Cat C7.1 | —170 HP127 kW | —42263 lb19170 kg |
Their size make Cat® mid-size excavators easy to transport to the jobsite. With ample power, exclusive factory-equipped technology, comfortable cabs, simple maintenance and matching Cat attachments, Cat mid-size excavators will help you complete larger projects at a lower cost.
Model | Net Power - ISO 9249 | Operating Weight | Maximum Digging Depth |
---|---|---|---|
323 - Tier 4 / Stage V | —172 HP128.5 kW | —55100 lb25000 kg | —22.1 ft6730 mm |
320 GC - Tier 4 / Stage V | —146 HP109 kW | —48500 lb22000 kg | —22 ft6720 mm |
320 - Tier 4 / Stage V | —172 HP128.5 kW | —49800 lb22600 kg | —22 ft6720 mm |
325 - Tier 4 / Stage V | —172 HP128.5 kW | —62800 lb28500 kg | —22 ft6700 mm |
335 - Tier 4 / Stage V | —273 HP203.7 kW | —77000 lb34900 kg | —22.9 ft6990 mm |
330 - Tier 4 / Stage V | —273 HP203.7 kW | —69200 lb31400 kg | —23.9 ft7240 mm |
326 - Tier 4 / Stage V | —201 HP149.8 kW | —56400 lb25600 kg | —22.4 ft6820 mm |
330 GC - Tier 4 / Stage V | —201 HP150 kW | —68100 lb30900 kg | —23.8 ft7260 mm |
From material handling and truck loading, general construction or stockpiling, Cat® medium wheel loaders are ready for your work. Spacious cabs and low effort controls ensure a comfortable and productive environment. Their reliability, durability and versatility result in front loaders that are built for your success.
Model | Net Power - ISO 9249 | Operating Weight | Bucket Capacities |
---|---|---|---|
950 GC | —225 HP168 kW | —41554 lb18849 kg | 2.9-4.4 m³ (3.75-5.75 yd³) |
980 | — | —66877 lb30344 kg | — |
982 | — | —78264 lb35510 kg | — |
980 XE | — | —66877 lb30344 kg | — |
982 XE | — | —78264 lb35510 kg | — |
966 | — | —51124 lb23196 kg | — |
972 | — | —54858 lb24890 kg | — |
972 XE | — | —54858 lb24890 kg | — |
966 XE | — | —51124 lb23196 kg | — |
966 GC | —292 HP218 kW | — | 3.2 - 7.1 m³ (4.25 - 9.25 yd³) |
Built with decades of design experience, you'll find the perfect Cat® motor grader for your grading application. With world-class cabs, advanced hydraulics, control-type options and technology options, you'll complete your grading projects on time and at a lower cost.
Model | Base Power (1st Gear) - Net | Operating Weight - Typically Equipped | Blade Width |
---|---|---|---|
16 | —290 HP216 kW | —71454 lb32411 kg | —16 ft4.9 m |
18 | —304 HP227 kW | —74324 lb33713 kg | —18 ft5.5 m |
14 | —238 HP178 kW | —57250 lb25968 kg | —14 ft4.3 m |
24 | — | —165314 lb74985 kg | —24 ft7.3 m |
140 GC / 140 GC AWD - Tier 4 / Stage 5 | — | —38912 lb17650 kg | —12 ft3.7 m |
120 GC | — | —31958 lb14496 kg | —12 ft3.7 m |
120 / 120 AWD | — | —35067 lb15906 kg | —12 ft3.7 m |
140 / 140 AWD LVR - Tier 4 / Stage 5 | — | —20236 lb44613 kg | —12 ft3.7 m |
140 / 140 AWD -Tier 4 / Stage 5 | — | —42647 lb19344 kg | —12 ft3.7 m |
150 / 150 AWD - Tier 4 / Stage 5 | — | —43950 lb19935 kg | —12 ft3.7 m |
160 / 160 AWD - Tier 4 / Stage 5 | —221 HP165 kW | —45547 lb20660 kg | —14 ft4.2 m |
Cat® bare chassis off-highway trucks provide the custom solution for specialized applications such as water trucks using the proven components of Cat off-highway trucks and the support of Caterpillar and your Cat dealer.
Model | LRC Bare Chassis Weight without Hoist | Tractor ROPS | Nominal Water Tank Capacity |
---|---|---|---|
777 (07) Bare Chassis | —111505 lb50578 kg | —133082 lb60365 kg | —20000 gal (US)75700 l |
775 Bare Chassis | —75118 lb34073 kg | —85288 lb38686 kg | —15000 gal (US)56775 l |
770 Bare Chassis | —54357 lb24656 kg | —77430 lb35122 kg | —9000 gal (US)34000 l |
772 Bare Chassis | —58414 lb26496 kg | —77430 lb35122 kg | —11000 gal (US)41500 l |
Cat® open bowl wheel-tractor scrapers are a high production hauling solution with a broad material appetite. Open bowl scrapers are available as a self-loading, push-loaded or push-pull hauling system.
The full line of purpose-built Cat® pipe layers is designed for performance, safety and serviceability. The experienced support of the Cat dealer network means your key pipe line equipment is available when and where you need it.
Cat Pneumatic Rollers are ideal for applications like wear courses and binder courses as well as compaction of natural soils and materials with lime or cement.
Model | Operating Weight - Standard Machine Empty | Operating Weight - Maximum Ballast | Compaction Width |
---|---|---|---|
CW34 | —22050 lb10000 kg | —59525 lb27000 kg | —82 in2090 mm |
Under 105 hp, the Cat® small dozers are designed to optimize speed, transportability, maneuverability, versatility and finish grading accuracy. These crawler dozers are ideal for residential construction performing such tasks as clearing and grading lots, sloping the sides of roads, back-filling, and final grade work for landscaping and driveway construction.
Cat small excavators are perfect for smaller jobs and applications with space constraints. Powered by fuel-efficient engines and advanced hydraulic systems, our small excavators offer exclusive Cat technology and a variety of matching Cat attachments to help you complete your work on time at a low cost per hour.
Model | Net Power - ISO 9249 | Operating Weight | Maximum Digging Depth |
---|---|---|---|
315 | —108 HP80.9 kW | —34000 lb15400 kg | —19.6 ft5990 mm |
313 | —108 HP80.9 kW | —30400 lb13800 kg | —19.8 ft6040 mm |
313 GC - Tier 4 / Stage V | —73 HP54.3 kW | —30400 lb13800 kg | —19.8 ft6040 mm |
315 GC | —98 HP73 kW | —34000 lb15400 kg | —19.6 ft5990 mm |
317 | —133 HP98.9 kW | —40200 lb18200 kg | —21 ft6400 mm |
317 GC | —119 HP89 kW | —38000 lb17200 kg | —21 ft6400 mm |
The purpose built Cat® four wheel drive soil compactors maximize soil density through a tamping wheel tip design, machine weight impact and higher speeds for greater penetration.
Model | Gross Power (SAE J1995:2014) | Net Power (SAE J1349:2011) | Net Power (ISO 9249:2007) |
---|---|---|---|
815 | —284 HP212 kW | —249 HP186 kW | —249 HP186 kW |
Cat Tandem Vibratory Rollers are available in a range of sizes and configurations to meet any application. Large double-drums are simple to set up for maximum compaction efficiency on any type of mix.
Model | Operating Weight - With ROPS/FOPS | Standard Compaction Width | Gross Power |
---|---|---|---|
CCS9 Combination Asphalt Compactor | —19842 lb9000 kg | —84 in2134 mm | —131 HP98 kW |
Cat® articulated trucks haul a wide spectrum of material in a variety of applications and ground conditions. Simple operation and automotive style comfort along with combined service points and extended service intervals mean these dump trucks let you focus on your work spending less time and money on servicing.
Model | Engine Model | Rated Payload | Heaped (SAE 2:1) |
---|---|---|---|
745 | Cat C18 | —45.2 t41 t | —32.7 yd³25 m³ |
740 EJ | Cat® C18 | —42 ton (US)38 t | —30.1 yd³23 m³ |
725 | Cat C9.3 | —26.5 ton (US)24 t | —19.6 yd³15 m³ |
735 | Cat® C13 | —35.3 ton (US)32 t | —26.2 yd³20 m³ |
730 | Cat® C13 | —31 ton (US)28 t | —23 yd³17.5 m³ |
730 EJ | Cat® C13 | —30 ton (US)27.1 t | —22.1 yd³16.9 m³ |
740 GC | Cat® C15 | —40 ton (US)36.3 t | —29.7 yd³22.7 m³ |
Cat LHDs are transforming as we roll out new products like the R2900 XE diesel electric loader, update models with new, ultra-clean EU Stage V diesel engines, and complete work on our zero exhaust emissions R1700 XE battery electric Loader. We hope you’ll return often to see how we’re transforming this product line to run cleaner, deliver improved results, and take our customers to the next level of autonomy and technology capability.
Model | Rated Power - Peak | Bucket Capacities | Nominal Payload Capacity |
---|---|---|---|
R1700 XE (Battery-Electric) | —335 HP250 kW | 5.7-7.5 m³ (7.5-9.8 yd³) | —33069 lb15000 kg |
Cat Vibratory Soil Compactors are durable and reliable. They offer high compaction performance, speed and gradeability to maximize productivity on a wide range of applications.
Model | Operating Weight - With Cab | Compaction Width | Gross Power |
---|---|---|---|
CS11 GC (Tier 4F / EU Stage V) | —24775 lb11238 kg | —84 in2134 mm | —122.9 HP91.7 kW |
CS12 GC | —27900 lb12655 kg | — | —120.7 HP90 kW |
CP11 GC (Tier 4F / EU Stage V) | —25109 lb11389 kg | —84 in2134 mm | —122.9 HP91.7 kW |
CP12 GC | —27869 lb12641 kg | — | —120.7 HP90 kW |
CP54B | —24539 lb11135 kg | — | —131 HP98 kW |
CP56B | —25707 lb11665 kg | — | —157 HP117 kW |
CS44B | —15895 lb7210 kg | — | —100.6 HP75 kW |
Model | Engine Model | Gross Power - SAE J1995 | Water Tank Capacity |
---|---|---|---|
777 (07) Water Truck | Cat® C32B | —1025 HP765 kW | up to 75 700 L (20,000 gal) |
Cat® wheel dozers offer high production capabilities, along with mobility and versatility. These utility machines are designed for demanding work and are a great choice for applications including surface mining, cleanup, stock piles, road maintenance, reclamation and jobs where travel is required between multiple sites.
Model | Engine Model | Net Power (SAE J1349:2011) | Operating Weight |
---|---|---|---|
814 | Cat C7.1 | —249 HP186 kW | —48526 lb22011 kg |
Cat® wheeled excavators have the mobility, speed, power, and reliability to be the most versatile machine in your fleet. They help you take on a variety of challenges every day, and at a lower cost.
Model | Engine Power - ISO 14396 | Operating Weight Maximum | Maximum Travel Speed |
---|---|---|---|
M314 | —134 HP100 kW | —39683 lb18000 kg | —23 mile/h37 km/h |
M318 | —174 HP129 kW | —43980 lb19950 kg | —21.7 mile/h35 km/h |
M316 | —148 HP110 kW | —36400 lb16510 kg | —21.7 mile/h35 km/h |
M320 | —174 HP129.4 kW | —46740 lb21200 kg | — |
M319 | —174 HP129.4 kW | —46407 lb21050 kg | — |
M315 | —148 HP110 kW | —39680 lb18000 kg | — |
M322 | —174 HP129 kW | —52911 lb24000 kg | — |
Cat® material handlers. They are made for industrial, recycling, and millyard applications requiring large lifting capacities and working envelopes. Their low operating costs and high production help ensure your success.