1421 mm (56 in), Bolt-On Cutting Edge

bcp_279-5435_1421 mm (56 in), boce

Overview

Cat® Low Profile Buckets for Cat Skid Steer Loaders and Compact Track Loaders leverage many of the same features found in general purpose buckets, but with lower volume capacity. They are recommended for tight areas where a narrower, lower capacity bucket is required. Applications include digging and light duty excavation in construction or landscaping.

Specifications

Units: 
Width
Capacity
Weight
See more

Benefits & Features

Application

Recommended for applications with tight areas where a narrower, lower capacity bucket is required, such as construction and landscaping.

Superior Productivity

Designed to provide superior productivity, high reliability and long life in a variety of materials and handling conditions.

Purpose Built for Digging

Low Profile buckets have shorter back height profile, shorter floor length, and are lighter in weight than general purpose buckets.

  May 30, 2024

Specifications

Units: 
Width
Capacity
Weight
Height
Length
Base Edge Thickness
Cutting Edge Thickness
Interface Type Skid Steer Coupler

Benefits & Features

Application

Recommended for applications with tight areas where a narrower, lower capacity bucket is required, such as construction and landscaping.

Superior Productivity

Designed to provide superior productivity, high reliability and long life in a variety of materials and handling conditions.

Purpose Built for Digging

Low Profile buckets have shorter back height profile, shorter floor length, and are lighter in weight than general purpose buckets.

Full Length Skid Bars

Full length skid bars provide additional floor rigidity and wear resistance.

Hardened Edges

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.

View 360