CG132-16Non-Current

CG132-16

Overview

The Cat CG132 family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.<br>
<br>
Highly efficient with low operating and installation costs and lubricant consumption, the Cat CG132 gas generator set is available with outputs from 400kW to 800kW and comes with the Total Plant and Energy Management (TPEM) system.

Specifications

Units: 
Continuous Rating 800 kW
Fuel Type Natural Gas, Biogas
Maximum Electrical Efficiency 43.5% / 42.6%
See more

Benefits & Features

Lower Operating Costs

Smaller footprint

Cat Total Electronic Management System

  May 30, 2024

Specifications

Units: 
Generator Set Specifications
Continuous Rating 800 kW
Fuel Type Natural Gas, Biogas
Maximum Electrical Efficiency 43.5% / 42.6%
Maximum Standby Rating 800 kW
Frequency 50 / 60 Hz
RPM 1500 / 1800 rpm
Engine Specifications
Bore
Displacement
Stroke
Aspiration TA
Engine Model CG132
Generator Set Dimensions
Length
Width
Height
Dry Weight - Genset

Benefits & Features

Lower Operating Costs

Lower Operating Costs

  • Optimized engine components mean the CG132 uses up to 50 percent less lubricating oil than competing generator sets, which means more money stays in your company's pockets

Smaller footprint

Smaller footprint

  • The CG132 uses nearly 50 percent less space than similar system
  • Less space means lower installation costs

Cat Total Electronic Management System

Cat Total Electronic Management System

  • Temperature and pressure monitoring for each cylinder
  • Anti-knock control allow for maximum power output and the best possible fuel utilization, even if gas composition changes

Flexible Fuel Usage

Flexible Fuel Usage

  • Our gas-mixer technology and Total Electronic Management System let you use a wide variety of gases, including problematic gases like digester, landfill and sewage gases

Standard Equipment

  • Air Inlet
    • Turbocharger with a water-cooled bearing case for all cylinder
    • One-element single-stage air cleaner with enclosure and sevice indicator
  • Control Panels
    • TPEM (Total Plant & Energy Management System)
  • Cooling
    • ANSI/DN customer flange connections for JW inlet and outlet
    • Jacket water and SCAC thermostats
    • Electrical jacket water and aftercooler coolant pump
    • flange connections for JW inlet and outlet
    • Cat flanges on SCAC circuit
    • Flange connections for JW inlet and outlet
    • ANSI/DN customer flange connections for JW inlet and outlet
  • Exhaust
    • Exhaust waste gate for the CG132B-16
    • Closed crankcase ventilation system
    • PEARL/Low resistence exhaust system
  • Fuel system
    • Pre-chamber spark plugs
    • Electronic fuel metering valve
    • Electronic fuel metering valve
    • Independently controlled cylinder monitoring and ignition system
    • Independently controlled cylinder monitoring and ignition system
    • Pre-chamber spark plugs
  • Generator
    • Reactive droop
    • Winding temperature detectors
    • Busbar connections
    • Busbar connections
    • Reactive droop
    • Anti-condensation space heater
    • Anti-condensation space heater
    • grid code generator
    • closed-coupled generator result in no torque transmission to the base frame
    • 3-phase sensing and KVAR/PF control
    • 3-phase sensing and KVAR/PF control
    • Winding temperature detectors
  • Starting/Charging
    • Battery disconnect switch
    • Battery disconnect switch
    • 24V starting motors
  • General
    • Crankshaft vibration damper and guard
    • Crankshaft vibration damper and guard

Optional Equipment

  • Air Inlet
    • Air cleaner with precleaner
    • Mounting stand
  • Cooling
    • CHP skid
    • CHP skid

View 360