The Cat CG132 family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.<br>
<br>
Highly efficient with low operating and installation costs and lubricant consumption, the Cat CG132 gas generator set is available with outputs from 400kW to 800kW and comes with the Total Plant and Energy Management (TPEM) system.
Continuous Rating | 600 kW |
Fuel Type | Natural Gas, Biogas |
Maximum Electrical Efficiency | 43.3% / 42.4% |
Continuous Rating | 600 kW |
Fuel Type | Natural Gas, Biogas |
Maximum Electrical Efficiency | 43.3% / 42.4% |
Maximum Standby Rating | 600 kW |
Frequency | 50 / 60 Hz |
RPM | 1500/1800 rpm |
Bore | — |
Stroke | — |
Displacement | — |
Aspiration | TA |
Engine Model | CG132 |
Length | — |
Width | — |
Height | — |
Dry Weight - Genset | — |
Data not available.