CG260-16Non-Current

CG260-16

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Specifications

Units: 
Continuous Rating 4300 ekW
Fuel Type Natural Gas, Biogas, Coal Gas, Associated Gas, Synthesis Gas
Maximum Electrical Efficiency 44.60%
See more
  May 30, 2024

Specifications

Units: 
Generator Set Specifications
Continuous Rating 4300 ekW
Fuel Type Natural Gas, Biogas, Coal Gas, Associated Gas, Synthesis Gas
Maximum Electrical Efficiency 44.60%
Maximum Standby Rating 4500 ekW
Frequency 50 Hz
RPM 1000
Engine Specifications
Stroke
Displacement
Bore
Aspiration TA
Engine Model CG260-16
Generator Set Dimensions
Length
Width
Height
Dry Weight - Genset

Benefits & Features

Data not available.

View 360