With excellent power-to-weight ratios, our engines give boat designers and fitters all the flexibility they need when it comes to new boat design or re-power installations for pleasure craft.
They offer excellent reliability and fuel economy, while being clean, quiet and smooth in operation. Low noise, rapid starting and low emissions are achieved with advanced combustion systems that allow for precise, multiple injections within each combustion cycle, reducing fuel use and lowering emissions. M92B MARINE PROPULSION ENGINE4 cylinder
4.4 litre
64 kW at 2400 rpm
Peak torque 308 Nm at 1200 rpm
Based on 1104 range
Minimum Power | — |
Maximum Power | — |
Bore | — |
Improvements of up to 3 dBA have also been made with noise over its predecessor. This has been achieved through product developments.
Engines designed to permit a wide range of operating angles in both conventional and vee-drive installations.
Easy access to all routine service points and service intervals of 500 hours ensures our engines are in use for longer.
Minimum Power | — |
Maximum Power | — |
Maximum Torque | — |
Rated Speed | 2400 rpm |
Bore | — |
Stroke | — |
Displacement | — |
Aspiration | Naturally aspirated |
Rotation from Flywheel End | Anti-clockwise |
Total Coolant Capacity | — |
Number of Cylinders | 4 inline |
Combustion System | Direct injection |
Cooling System | Liquid |
Compression Ratio | 18.23:1 |
Cycle | 4 stroke |
Total Lubricating Capacity | — |
Width | — |
Dry Weight | — |
Length - Flywheel Housing | — |
Wet Weight | — |
Height | — |
Note 1 | Final dimensions dependent on selected options |
Improvements of up to 3 dBA have also been made with noise over its predecessor. This has been achieved through product developments.
Engines designed to permit a wide range of operating angles in both conventional and vee-drive installations.
Easy access to all routine service points and service intervals of 500 hours ensures our engines are in use for longer.
Engines that are the most compact packages in their class, offering boat design flexibility both for new builds and for repower installations.
Engines with exceptionally low fuel consumption. And engines designed to be fuel tolerant, including kerosene, jet aviation fuel and B20 biofuel (RME).
High-capacity heat exchanger with cupro-nickel tubestack ensures low operating temperatures for reliability and durability. Gear-driven engines and raw water pumps give reliable cooling and leak-free operation
Data not available.