1104C-44TAG

1104C-44TAG

Overview

Our 1104 ElectropaK engines set the industry standard for prime and standby power generation. The 4 cylinder, 4.4 litre engines are smooth and quiet in operation. They can also be electronically controlled, giving you the right fuel combustion for the load applied to the engine. The engines deliver 43.7-126.5 kVA, meeting the key power nodes.

Designed to meet EU 2007 Stage II/U.S EPA Tier 2 emission standards.

Specifications

Units: 
Gross Mechanical Output 75-117.5 kWm
Typical Electrical Output 80-126.5 kVA (64-101 kWe)
Emissions EU Stage II/U.S. EPA Tier 2
See more

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  April 5, 2024

Specifications

Units: 
Total Power Range
Gross Mechanical Output 75-117.5 kWm
Typical Electrical Output 80-126.5 kVA (64-101 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 80.4-101.4 kVA
Standby 88.8-111.9 kVA
60 Hz Typical Electrical Output
Prime 72.4-91.5 kWe
Standby 80-101.2 kWe
Emission Standards
Emissions EU Stage II/U.S. EPA Tier 2
General
Number of Cylinders 4 inline
Bore
Stroke
Displacement
Compression Ratio 18.2:1
Aspiration Turbocharged air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 90
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Power available at variable load in lieu of a main power network. Overload of 10% is permitted for one hour in every 12 hours of operation.
Standby Power Power available at variable load in the event of a main power network failure. No overload is permitted.

Benefits & Features

Reliable operation

With low fuel and oil consumption, and 500 hour service intervals, your 1104 range engine will run and run.

Simple installation

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Control system
    • 12 volt shutdown solenoid energised to run
    • 12 volt starter motor and 12 volt 65 amp alternator with DC output
  • Cooling system
    • Mounted radiator and piping incorporating air-to-air charge cooler
    • Thermostatically controlled system with gear driven circulation pump and belt driven pusher fan
  • Flywheels and flywheel housing
    • Flywheel to SAE J620 size 10/11½
    • SAE No. 3 flywheel housing
  • Fuel system
    • Ecoplus fuel filter
    • Rotary type pump
  • General
    • Glow plug cold start aid
  • Oil system
    • Wet steel sump with filler and dipstick
    • Spin-on oil filter

View 360