403J-E17T

403J-E17T IOPU

Overview

The Perkins® 403J-E17T IOPU provides a complete plug-and-play power solution to meet EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. With a wide choice of options, engine configurations and robust technologies, you can integrate the 403J-E17T into equipment with minimal re-engineering that can help save valuable costs.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
See more

Benefits & Features

Low cost installation

Perkins IOPU is available with aftertreatment and air filter ready mounted from factory.

Additionally, multiple installation options provide an easy installation for OEM’s and minimise the IOPU total size to enable a low cost installation into your machine.

Powerful performance

Broad range of options for agricultural, material handling, construction, mining, aircraft ground support, and other industrial applications.

Improved power by 24 percent and torque by 38 percent over the previous generation Perkins engine.

Fuel efficiency optimised to match operating cycles of a wide range of non-road equipment encourages standardisation across numerous applications or OEM variants to help reduce your variety.

Straightforward maintenance

Oil service is only needed every 500 hours.

Service points are located on the cold side of the engine for a safer service.

Factory fitted Diesel Particulate Filter is made for the life of your engine and no workcycle interruption for regeneration.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2800 rpm
Emission Standards
Emissions EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
General
Number of Cylinders 3 inline
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged
Combustion System Direct Injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+DPF
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Low cost installation

Perkins IOPU is available with aftertreatment and air filter ready mounted from factory.

Additionally, multiple installation options provide an easy installation for OEM’s and minimise the IOPU total size to enable a low cost installation into your machine.

Powerful performance

Broad range of options for agricultural, material handling, construction, mining, aircraft ground support, and other industrial applications.

Improved power by 24 percent and torque by 38 percent over the previous generation Perkins engine.

Fuel efficiency optimised to match operating cycles of a wide range of non-road equipment encourages standardisation across numerous applications or OEM variants to help reduce your variety.

Straightforward maintenance

Oil service is only needed every 500 hours.

Service points are located on the cold side of the engine for a safer service.

Factory fitted Diesel Particulate Filter is made for the life of your engine and no workcycle interruption for regeneration.

Standard Equipment

  • Air System
    • Turbocharged
  • Electrical and Electronics
    • Alternator 12 volts, 85 amp
    • Electronic control module – chassis mounted
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Glow plug starting aid
    • Starter motor 12 volts
    • The wiring harness, connectors and sensors are waterproof and designed to withstand harsh off-highway environments
  • Flywheel and Flywheel Housing
    • Flywheel and flywheel housing options
  • Fuel System
    • Electronic 2000 bar common rail fuel system
    • Fuel filter with water detector
  • Power Take-Off (PTO)
    • SAE A PTO drive
  • General
    • Cast iron engine block
    • An extensive range of options are available, enabling you to prepare a specification matched precisely to your needs

View 360