1204E-E44TA

1204E-E44TA IOPU

Overview

Our 1200 Series Tier 4 interim engines offer a smart solution for customers operating in EU Stage IIIB/U.S. EPA Tier 4 Interim equivalent territories. Ideally suited to large and medium-sized machines for construction, agriculture and materials handling – and also available as an IOPU – there's a Perkins 1200 Series engine for you. With common hook up points and multiple options, our solutions support your move to the more stringent Stage IV/Tier 4 Final emission standards.

Our IOPUs are designed to be productive and to offer the impressive power density that allows our customers to maximise their profitability. The 1204E-E44TA is turbocharged.

Designed to meet EU Stage IIIB/U.S. EPA Tier 4 Interim equivalent emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IIIB/U.S. EPA Tier 4 Interim equivalent
See more

Benefits & Features

A lifetime of low cost

We designed our 1200 Series Tier 4 interim engines with optimised fuel consumption in mind, matching them to the operating cycles of a wide range of equipment and applications.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil-change intervals.

Easy to switch

All the engines in our 1200 Series share common hook up points and option availability, ensuring our solutions can support your move to the more stringent Stage IV/Tier 4 Final emission standards. Our technology consistently delivers with a minimum of difficulty.

Like you, we believe there is no need for a trade-off between meeting emission standards and delivering on performance. The 1200 Series tackles the emissions challenge head-on and gives you improved productivity levels and fuel consumption compared to previous generation Stage IIIA/Tier 3 engines.

Ideal for downsizing

High power density, combined with excellent torque in our 1200 Series Tier 4 interim range allows you to select a more compact engine where previously you might have used an engine of a higher cubic capacity. This downsizing has several benefits, including the potential to save you money and provide more space to package aftertreatment units.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200 rpm
Minimum Power
Emission Standards
Emissions EU Stage IIIB/U.S. EPA Tier 4 Interim equivalent
General
Number of Cylinders 4 verticle inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 16.5:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Diameter
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

We designed our 1200 Series Tier 4 interim engines with optimised fuel consumption in mind, matching them to the operating cycles of a wide range of equipment and applications.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil-change intervals.

Easy to switch

All the engines in our 1200 Series share common hook up points and option availability, ensuring our solutions can support your move to the more stringent Stage IV/Tier 4 Final emission standards. Our technology consistently delivers with a minimum of difficulty.

Like you, we believe there is no need for a trade-off between meeting emission standards and delivering on performance. The 1200 Series tackles the emissions challenge head-on and gives you improved productivity levels and fuel consumption compared to previous generation Stage IIIA/Tier 3 engines.

Ideal for downsizing

High power density, combined with excellent torque in our 1200 Series Tier 4 interim range allows you to select a more compact engine where previously you might have used an engine of a higher cubic capacity. This downsizing has several benefits, including the potential to save you money and provide more space to package aftertreatment units.

Tailored for your machines

Your needs are our top priority, which is why we provide tailored technology solutions. Working closely with OEMs, we have developed the 1200 Series with hundreds of variables so that it easily fits into your machine.

Our 1200 Series interim engines come with two year warranties as standard and great value extended service contracts.

Standard Equipment

  • Aftertreatment Equipment
    • 3" flex pipe kits available with a variety of elbow options for turbocharger connection
    • DOC - Diesel Oxidation Catalyst
    • DPF - Diesel Particulate Filter
  • Air System
    • Standard air cleaners
  • Electrical and Electronics
    • Flexible and configurable software features and J1939 standard communications I/O
    • Full electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
  • Cooling System
    • 50:50 water glycol mix
    • Detailed guidance on cooling system design and validation available to ensure machine reliability
    • Engine mounted radiator with top tank temperature 108°C (226°F)
  • Flywheel and Flywheel Housing
    • Wide choice of drivetrain interfaces, including SAE No. 2 and SAE No. 3 configurations
  • Fuel System
    • Electronic high pressure common rail
    • Standard and heavy duty fuel filtration
  • General
    • Balancer option available
    • Pusher or puller fan options
  • Oil System
    • Choice of sumps for different applications
  • Power Take-Off (PTO)
    • SAE A and SAE B flanges on left-hand side. Additional SAE A flange available on front of the engine on some applications

View 360