/  Perkins  /  Industrial  /  Industrial Diesel Engines

403J-11T

403J-11T

Overview

The 403J-11T is a turbocharged indirect injection industrial diesel engine that meets both EPA Tier 4 final and EU Stage V without the need for electronic control, aftertreatment or exhaust gas recirculation. It is available with many factory configurable options to minimise the costs of machine development and of manufacturing.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. EPA Tier 4 Final
See more

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403J-11T is one of the four engine options available from Perkins at 18.4 kW (24 hp), enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant
also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving money for OEMs in sound attenuation measures.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2400 - 2800 rpm
Minimum Power
Emission Standards
Emissions EU Stage V, U.S. EPA Tier 4 Final
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 22.1:1
Aspiration Turbocharged
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403J-11T is one of the four engine options available from Perkins at 18.4 kW (24 hp), enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant
also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving money for OEMs in sound attenuation measures.

Standard Equipment

  • Cooling System
    • Coolant temperature switch
  • Air System
    • Turbocharged
  • Electrical and Electronics
    • Alternator 12 volts, 15, 40 and 65 amp
    • Starter motor 12 volts, 1.4 kW
    • Electronic shut off solenoid (ESOS)
  • Flywheel and Flywheel Housing
    • Flywheel Housing SAE 5
    • Flywheel SAE 6 1/2
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General System
    • Gradeability 25° continuous
  • Oil System
    • Closed circuit breather
    • Lubricating oil pressure switch
    • Dipstick options available

View 360