/  Perkins  /  Industrial  /  Industrial Diesel Engines

403F-15

403F-15

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 3 cylinder 403F-15 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 403F-15 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain. A practical solution for you to upgrade to the latest emissions standards with minimum machine change and development costs, and a common machine for export markets.
Certified to U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions U.S EPA Tier 4 Final
See more

Benefits & Features

Compact design

Up to 18.4 kW (24.7 hp) from an engine envelope of 0.11 m2 (3.8 ft2)

Easy installation

Durable and reliable

Product design and process improvements enhance both engine reliability and durability

The introduction of a simple electronic governor system gives customers the flexibility of electronic machine integration if needed

A standard two-year warranty demonstrates our confidence in durability and reliability

Low operating costs

Approved for operation on biodiesel* concentrations of up to 20%

Engine durability and reliability, the warranty offering and ease of installation combine to drive down the cost of ownership. We provide one-year warranties for constant speed engines and two-year warranties for variable speed models, as standard

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2100 rpm
Minimum Power
Emission Standards
Emissions U.S EPA Tier 4 Final
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 22.5:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Compact design

Up to 18.4 kW (24.7 hp) from an engine envelope of 0.11 m2 (3.8 ft2)

Easy installation

Durable and reliable

Product design and process improvements enhance both engine reliability and durability

The introduction of a simple electronic governor system gives customers the flexibility of electronic machine integration if needed

A standard two-year warranty demonstrates our confidence in durability and reliability

Low operating costs

Approved for operation on biodiesel* concentrations of up to 20%

Engine durability and reliability, the warranty offering and ease of installation combine to drive down the cost of ownership. We provide one-year warranties for constant speed engines and two-year warranties for variable speed models, as standard

Product support

With highly trained Perkins distributors in thousands of communities in over 180 countries, you are never far away from expert product knowledge, genuine parts and a range of advanced diagnostic technology for keeping your engine in peak condition

To find your local distributor: www.perkins.com/distributor

Standard Equipment

  • Cooling System
    • Radiator with mounting feet available
    • Belt driven coolant pump
    • Coolant temperature switch
    • Cooling fan
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General
    • Gradeability 30° continuous
  • Electrical and Electronics
    • Alternator 12 volt, 40, 65 and 85 Amp
    • Electronic controlled governing
    • Starter motor 12 volt, 2.0 kW
    • Glow plug starting aid
  • Flywheel and Flywheel Housing
    • Flywheel SAE 7 1/2
    • Flywheel housing SAE 4
  • Oil System
    • Dipstick options available
    • Lubricating oil pressure switch
    • Optional Closed Circuit Breather
    • Spin-on lubricating oil filter
  • Power Take-Off (PTO)
    • SAE A PTO

View 360