/  Perkins  /  Industrial  /  Industrial Diesel Engines

403EA-11T

403EA-11T

Overview

The 403EA-11T is an indirect injection industrial diesel engines meeting China offroad NR4 without the need for electronic control, aftertreatment or exhaust gas recirculation. Available as a turbocharged engine for improved low speed torque, we also offer a range of factory configurable options to minimise the cost of machine development and of manufacturing if equiped with e-controller.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions China NR IV
See more

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403EA-11T is one of the four engine options available from Perkins at 18.4 kW, enabling OEMs to balance different installation, operating and commercial requirements. This model is particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving money for OEMs in sound attenuation measures.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2400 rpm
Minimum Power
Emission Standards
Emissions China NR IV
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Aspiration Turbocharged
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403EA-11T is one of the four engine options available from Perkins at 18.4 kW, enabling OEMs to balance different installation, operating and commercial requirements. This model is particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving money for OEMs in sound attenuation measures.

Standard Equipment

  • Cooling System
    • Coolant temperature switch
  • Air System
    • Turbocharged
  • Electrical and Electronics
    • Alternator 12 volts, 15, 40 and 65 amp
    • Starter motor 12 volts, 1.4 kW
    • Electronic shut off solenoid (ESOS)
  • Flywheel and Flywheel Housing
    • Flywheel Housing SAE 5
    • Flywheel SAE 6 1/2
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General System
    • Gradeability 25° continuous
  • Oil System
    • Closed circuit breather
    • Lubricating oil pressure switch
    • Dipstick options available

View 360