/  Perkins  /  Industrial  /  Industrial Diesel Engines

403EA-11

403EA-11

Overview

The Perkins 403EA-11 ais an indirect injection industrial diesel engine meeting China offroad NR4 without the need for electronic control, aftertreatment or exhaust gas recirculation. Available as naturally aspirated engine we offer a range of factory configurable options to minimise the cost of machine development and of manufacturing if equiped with e-controller.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions China NR IV
See more

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403EA-11 is one of the four engine options available from Perkins at 16.1-21kW, enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
costs for OEMs in sound attenuation measures.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 3400
Minimum Power
Emission Standards
Emissions China NR IV
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403EA-11 is one of the four engine options available from Perkins at 16.1-21kW, enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
costs for OEMs in sound attenuation measures.

Standard Equipment

  • Air System
    • Cast iron exhaust manifold -side outlet
    • Inlet manifold
  • Electrical and Electronics
    • Alternator 12 volt 40 amp with DC output
    • Electronic controlled governing
    • Starter motor 12 volt
  • Cooling System
    • Belt driven coolant pump
    • Coolant temperature switch
    • Cooling fan
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General
    • Cast iron engine block
    • Cold start capability to -20°C (-4°F) (aided)
    • Glow plug starting aid
  • Oil System
    • Lubricating oil pressure switch
    • Lubricating oil sump
    • Spin-on lubricating oil filter
  • Power Take-Off (PTO)
    • SAE A-A PTO

View 360