/  Perkins  /  Industrial  /  Industrial Diesel Engines

402J-05

402J-05

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 2 cylinder 402-05 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 402-05 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.
402J-05 INDUSTRIAL ENGINE 0.5 litre, 2 cylinder 8.8 kW (11.8 hp) EU Stage V

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V
See more

Benefits & Features

Compact Installation

High power and torque from a compact package, ideal for downsizing and easy installation.

Ideal Application

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Proven technology

With simple and long proven technology, the 402-05 engine offers customers an uncomplicated solution with durability built in from the core. Each component tested to withstand the diverse working environments our customers and their applications.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 3000 rpm
Minimum Power
Emission Standards
Emissions EU Stage V
General
Number of Cylinders 2 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 23.5:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Compact Installation

High power and torque from a compact package, ideal for downsizing and easy installation.

Ideal Application

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Proven technology

With simple and long proven technology, the 402-05 engine offers customers an uncomplicated solution with durability built in from the core. Each component tested to withstand the diverse working environments our customers and their applications.

Durable and Reliable

Developments and progress made on fluid consumption provide an all round solution which reaches the highest emissions standards available, from a company with over 85 years of engineering expertise.

Standard Equipment

  • Air System
    • Exhaust manifold -side outlet
    • Inlet manifold
  • Electrical and Electronics
    • Alternator 12 volt 40 amp with DC output
    • Electronic controlled governing
    • Starter motor 12 volt
  • Cooling System
    • Belt-driven coolant pump
    • Cooling fan
    • Coolant temperature switch
    • High and low fan position
  • Flywheel and Flywheel Housing
    • Adapter plate
  • Fuel System
    • Fuel injection pump
    • Spin-on fuel filter
  • General
    • Cast iron engine block
    • Closed circuit breather
    • Cold start capability to –20°C (-4°F) (aided)
    • Engine mountings
    • Glow plug starting aid
    • Gradeability 35° continuous
  • Oil System
    • Lubricating oil sump
    • Spin on lubricating oil filter
    • Lubricating oil pressure switch

View 360