/  Perkins  /  Industrial  /  Industrial Diesel Engines

403J-17

403J-17

Overview

The 403J-17 is an indirect injection industrial diesel engine that meets both EU Stage V and U.S. EPA Tier 4 Final without the need for electronic control, aftertreatment or exhaust gas recirculation. It is available with many factory configurable options to minimise the costs of machine development and of manufacturing.403J-17 INDUSTRIAL ENGINE 1.1 litre, 3 cylinder 18.4 kW (24 hp) EU Stage V

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. EPA Tier 4 Final
See more

Benefits & Features

Reliable power

The Perkins® 400 Series have been proven to deliver durable power.
Manufactured in highly automated, modern production facilities they
offer both the choice of wide range of factory configurable options whilst
preserving high quality levels.

Tailored for your machines

The 403J-17 is one of four engine options from Perkins at 18.4 kW (24 hp) allowing OEMs to balance different
installation, operating and commercial requirements. This model is particularly adapted to machines which need
high torque, lower speed operation or good cold start capability.

Quiet

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
money for OEMs in sound attenuation measures.

  April 6, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-2800
Emission Standards
Emissions EU Stage V, U.S. EPA Tier 4 Final
General
Number of Cylinders 3 inline
Bore
Stroke
Displacement
Compression Ratio 23.0:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Reliable power

The Perkins® 400 Series have been proven to deliver durable power.
Manufactured in highly automated, modern production facilities they
offer both the choice of wide range of factory configurable options whilst
preserving high quality levels.

Tailored for your machines

The 403J-17 is one of four engine options from Perkins at 18.4 kW (24 hp) allowing OEMs to balance different
installation, operating and commercial requirements. This model is particularly adapted to machines which need
high torque, lower speed operation or good cold start capability.

Quiet

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
money for OEMs in sound attenuation measures.

Standard Equipment

  • Electrical and Electronics
    • Alternator 12 volt, 40, 65 and 85 amp
    • Electronic controlled governing
    • Starter motor 12 volt, 2.0 kW
    • Glow plug starting aid
    • Electronic shut off solenoid (ESOS)
  • Flywheel and Flywheel Housing
    • Flywheel Housing SAE 4
    • Flywheel SAE 7 1/2
  • Cooling System
    • Coolant temperature switch
    • Cooling fan
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General
    • Gradeability 30° continuous
  • Oil System
    • Dipstick options available
    • Closed circuit breather
    • Lubricating oil pressure switch
    • Spin-on lubricating oil filter
  • Power Take-Off (PTO)
    • SAE A-A PTO

View 360