/  Perkins  /  Industrial  /  Industrial Diesel Engines

2506D-E15TA

2506D-E15TA

Overview

The ability to power your machine line-up with one engine supplier is truly achieveable with Perkins. We have introduced a platform of 9-18 litre industrial engines that completes our market-leading industrial power range and covers 8.8-597 kW (11.8-800 hp).

Designed to meet EU Stage IIIA/U.S. EPA Tier 3 equivalent emissions standards

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IIIA/U.S. EPA Tier 3, China NRIII
See more

Benefits & Features

A lifetime of low cost

We have designed the Perkins 2000 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications. Low cost maintenance is achieved through 500 hour oil change intervals.

Dependable Power

The Perkins 2000 range is suitable for the toughest operating conditions. Built in a world class manufacturing facility, and with proven core engine designs you can be assured of many hours of productive life.

Low cost of Installation

Features built into the 2000 Range provide opportunities to reduce the cost of installation into your machine. With a compact package size of the engine, supported by multiple options available to support optimisation for your application. Supported by our expertise of application installations, the knowledge required to improve total integration is at all times you work with Perkins.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 1800-2100 rpm
Minimum Power
Emission Standards
Emissions EU Stage IIIA/U.S. EPA Tier 3, China NRIII
General
Number of Cylinders 6 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 18.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

We have designed the Perkins 2000 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications. Low cost maintenance is achieved through 500 hour oil change intervals.

Dependable Power

The Perkins 2000 range is suitable for the toughest operating conditions. Built in a world class manufacturing facility, and with proven core engine designs you can be assured of many hours of productive life.

Low cost of Installation

Features built into the 2000 Range provide opportunities to reduce the cost of installation into your machine. With a compact package size of the engine, supported by multiple options available to support optimisation for your application. Supported by our expertise of application installations, the knowledge required to improve total integration is at all times you work with Perkins.

Standard Equipment

  • Air System
    • Turbocharged aftercooled
  • Electrical and Electronics
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system
  • Cooling System
    • Detailed guidance on cooling system design and validation available to ensure machine reliability
    • Vertical outlet thermostat housing, centifugal water pump
  • Flywheel and Flywheel Housing
    • Wide choice of drivetrain interfaces, SAE0 and SAE1 configurations
  • Fuel System
    • Mechanical Unit Injector fuel system, controlled electronically
  • Oil System
    • Choice of sumps for different applications
    • Oil cooler, oil filler, oil filter, oil dipstick, oil pump (gear-driven)
    • Open crankcase ventilation system with fumes disposal (optional OCV filter system)
  • Power Take-Off (PTO)
    • Engine power can also be taken from the front of the engine on some applications
    • SAE1 power take-off available with optional SAE A, SAE B and SAE C power take-off drives

View 360