/  Perkins  /  Industrial  /  Industrial Diesel Engines

403J-11

403J-11

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 3 cylinder 403-11 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 403-11 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.403J-11 INDUSTRIAL ENGINE1.1 litre, 3 cylinder 18.9 kW (25.3 hp)EU Stage V - readyA practical solution for you to upgrade to the latest emissions standards with minimum machine change and development costs, and a common machine for export markets.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. Tier 4 Final
See more

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403J-11 is one of the four engine options available from Perkins at 18.4 kW (24 hp), enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
costs for OEMs in sound attenuation measures.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2800
Minimum Power
Emission Standards
Emissions EU Stage V, U.S. Tier 4 Final
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 23.0:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Dependable power

The Perkins® 400 Series has been proven to deliver durable power. Manufactured in highly automated, state-of-the-art production facilities, a wide range of customisation is available while preserving high quality levels.

Tailored for your machines

The 403J-11 is one of the four engine options available from Perkins at 18.4 kW (24 hp), enabling OEMs to balance different installation, operating and commercial requirements. These models are particularly suited to machines where power from a small package size is key, while the turbocharged variant also delivers improved altitude performance.

Quiet in service

The stiff block and indirect injection system make this a quiet engine, minimising operator fatigue and saving
costs for OEMs in sound attenuation measures.

Standard Equipment

  • Air System
    • Cast iron exhaust manifold -side outlet
    • Inlet manifold
  • Electrical and Electronics
    • Alternator 12 volt 40 amp with DC output
    • Electronic controlled governing
    • Starter motor 12 volt
  • Cooling System
    • Belt driven coolant pump
    • Coolant temperature switch
    • Cooling fan
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General
    • Cast iron engine block
    • Cold start capability to -20°C (-4°F) (aided)
    • Glow plug starting aid
  • Oil System
    • Lubricating oil pressure switch
    • Lubricating oil sump
    • Spin-on lubricating oil filter
  • Power Take-Off (PTO)
    • SAE A-A PTO

View 360