/  Perkins  /  Industrial  /  Industrial Diesel Engines

403J-07

403J-07

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 3 cylinder 403-07 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 403-07 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.403J-07 INDUSTRIAL ENGINE0.7 litre, 3 cylinder13.3 kW (17.8 hp)EU Stage V

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V
See more

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-55 kW (11-74 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-3600 rpm
Minimum Power
Emission Standards
Emissions EU Stage V
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 23.5:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-55 kW (11-74 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

Standard Equipment

  • Air System
    • Exhaust manifold -side outlet
    • Inlet manifold
  • Electrical and Electronics
    • Alternator 12 volt 40 amp with DC output
    • Electronic controlled governing
    • Starter motor 12 volt
  • Cooling System
    • Belt-driven coolant pump
    • Cooling fan
    • Coolant temperature switch
    • High and low fan position
  • Flywheel and Flywheel Housing
    • Adapter plate
  • Fuel System
    • Fuel injection pump
    • Spin-on fuel filter
  • General
    • Cast iron engine block
    • Closed circuit breather
    • Cold start capability to –20°C (-4°F) (aided)
    • Engine mountings
    • Glow plug starting aid
    • Gradeability 35° continuous
  • Oil System
    • Lubricating oil sump
    • Spin on lubricating oil filter
    • Lubricating oil pressure switch

View 360