/  Perkins  /  Industrial  /  Industrial Diesel Engines

404D-22

404D-22

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 4 cylinder 404-22 model sits at the top of the 400 Series engine range. It combines high performance, low operating costs and a compact package. The 404-22 is the ideal engine for a wide range of off-highway applications. It is offered with both indirect (IDI) and common rail fuel injection systems.

A very quiet 2.2 litre unit delivering improved performance and low operating costs in a small, efficient package.

Designed to meet EU Stage IIIA/U.S. EPA Tier 4 Interim equivalent emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IIIA/U.S. EPA Tier 4 Interim equivalent, China NRIII
See more

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines in the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-3000 rpm
Minimum Power
Emission Standards
Emissions EU Stage IIIA/U.S. EPA Tier 4 Interim equivalent, China NRIII
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 23.3:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines in the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

Standard Equipment

  • Cooling System
    • Coolant temperature switch
    • High and low cooling fan positions
  • Electrical and Electronics
    • Alternator 12V, 40, 65 and 85 Amp
    • Starter motor 12V, 2.0 kW
    • Electronic Shut Off Solenoid (ESOS)
    • Glow plug starting aid
  • Flywheel and Flywheel Housing
    • Flywheel Housing SAE 4
    • Flywheel SAE 7 1/2 and SAE 8/10
  • Fuel System
    • CTD fuel injection pump
    • Spin-on fuel filter
  • General
    • Gradeability 35° continuous
  • Oil System
    • Lubricating oil pressure switch
    • Spin-on lubricating oil filter
    • Dipstick options available
  • Power Take-Off (PTO)
    • SAE A PTO

View 360