/  Perkins  /  Industrial  /  Industrial Diesel Engines

1104D-44TA

1104D-44TA

Overview

Whatever your application, there's an 1104 engine for you. Part of the Perkins 1100 Series, the range's 4 cylinder, 4.4 litre engines are smooth and quiet in operation. Designed to meet EU Stage II/IIIA and U.S. EPA Tier 2/Tier 3 equivalent emissions standards, the 1104 range offer a choice of mechanical or electronically controlled common rail engines. Electronically controlled engines deliver the right fuel injection for the load applied to the engine. Common front and rear ends, connection points and components across the range, making it easy to install a different 1100 Series engine in your application.

Turbocharged aftercooled engine designed to meet EU Stage IIIA/U.S. EPA Tier 3 equivalent emissions standards for off-road machines.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions UN ECE R96 Stage IIIA, China Nonroad Stage III
See more

Benefits & Features

Designed for lesser regulated territories

The 1100 Series range of engines have been specifically designed for use in territories with Stage II/IIIA and Tier 2/3 equivalent emissions standards, using the best technologies to ensure a reliable and easy to maintain machine. With a choice of naturally aspirated, turbocharged and turbocharged aftercooled it offers the best combination of power delivery and response.

Ease of maintenance

All of the engines have 500 hour service intervals. And single side service components, for ease of end user servicing.

Easy to upgrade

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-2400 rpm
Minimum Power
Emission Standards
Emissions UN ECE R96 Stage IIIA, China Nonroad Stage III
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 18.2:1
Aspiration Turbocharged (air-to-air charge cooled)
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment -
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Designed for lesser regulated territories

The 1100 Series range of engines have been specifically designed for use in territories with Stage II/IIIA and Tier 2/3 equivalent emissions standards, using the best technologies to ensure a reliable and easy to maintain machine. With a choice of naturally aspirated, turbocharged and turbocharged aftercooled it offers the best combination of power delivery and response.

Ease of maintenance

All of the engines have 500 hour service intervals. And single side service components, for ease of end user servicing.

Easy to upgrade

Common front and rear ends, connection points and components across the range mean that you can easily install a different 1100 Series engine in your application.

Expertise whenever you need it

With our network of distributors, you will find all the advice you need to ensure you get the right engine. By building strong relationships with you, we make sure you have access to the full power of the Perkins brand and expertise. Our fully trained experts deliver total service support 24/7, 365 days of the year. Whether you need technical information, parts identification or ordering, our distribution network is there to make sure your Perkins engine keeps on running at peak performance.

Oil and fuel filtration

The high quality oil and fuel filtration on our 1100 Series range produces an engine that is reliable and durable. Ecoplus fuel filtration is available to boost its clean running qualities and the engine is capable of running on a wide range of global fuels including biodiesel.

Standard Equipment

  • Air System
    • Air compressor
    • Exhaust manifold
    • Induction manifold
  • Electrical and Electronics
    • Alternator
    • Starter motor
  • Cooling System
    • Cooling pack
    • Fan drive
  • Flywheel and Flywheel Housing
    • Adaptor plate
    • Flywheel and starter ring
  • Fuel System
    • Fuel filter
  • General
    • Cold start aid
    • Engine mountings
  • Oil System
    • Lubricating oil filter and breather
    • Oil filter positions
  • Power Take-Off (PTO)
    • Belt driven auxiliaries
    • Front end drive
    • SAE A or SAE B PTO drive
    • Timing case and gear driven auxiliaries

View 360